574037
Description
The timeless design of ARTEOR was carefully crafted and inspired by the most modern technologies, such as flat screen TVs and digital photo frames, creating the impression the product is floating on the wall. ARTEOR offers a wide choice of ergonomics and finishes from the elegant simplicity of the netural finishes to the refinement of the Signature line, ARTEOR is a collection rich in choice and fine materials to make each room truly unique.
- 180° passive infrared, range 8 m
- Switch ON and OFF automatically
- Accurate set-up on site with configuration device
- Connected directly to BUS/KNX cable (supplied with tap-off connector)
- The KNX mechanism is fully compatible with ARTEOR components, including the support frame and cover plate.
- Constantly checking for presence and light levels, switching OFF as soon as the natural light level is sufficient
- Because a broad range of KNX devices communicate with each other, (even if they are from different manufacturer) KNX technology answers to high demands for smart home or building thanks to endless flexibility and personalisation
- Ideal for installation in passage areas (e.g. corridors, entrance halls, …)
- The detector must be programmed using ETS software
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 3414970376893 |
| Outer Carton | 20 | 3414970476289 |
Documentation
Data Sheets & Others |
|
Range Guide |
|
Instruction Sheets |
|
Approvals |

Data Sheets & Others
Instruction Sheets
Approvals