You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

PIR lighting sensor for KNX lighting management solution to control automatically lighting loads in humid areas or outdoors with natural light according to occupancy and natural light.

  • PIR detection 270°, range 18m at 2.5m high
  • Switch ON and OFF automatically
  • Accurate set-up on site with configuration device
  • Connection by KNX red/black connector
  • Multi lens sensor with directional head
  • Can be mounted on an angle using accessory Cat.No 048972
  • Constantly checking for presence and light levels, switching OFF as soon as the natural light level is sufficient
  • Because a broad range of KNX devices communicate with each other, (even if they are from different manufacturer) KNX technology answers to high demands for smart home or building thanks to endless flexibility and personalisation
  • Ideal for outdoor and humid areas with natural light
  • The detector must be programmed using ETS software
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245060489212
Outer Carton 10 3414970476265

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.