048922
Description
PIR high density presence sensor for KNX lighting management solution to control automatically lighting loads according to occupancy and natural light.
- 360° passive infrared, range 8 m
- Switch ON and OFF automatically
- Accurate set-up on site with configuration device
- Connected directly to BUS/KNX cable (supplied with tap-off connector)
- The KNX mechanism is fully compatible with ARTEOR components, including the support frame and cover plate.
- Constantly checking for presence and light levels, switching OFF as soon as the natural light level is sufficient
- Because a broad range of KNX devices communicate with each other, (even if they are from different manufacturer) KNX technology answers to high demands for smart home or building thanks to endless flexibility and personalisation
- Special presence sensors for small work areas - individual offices
- The detector must be programmed using ETS software
- Optimum distance between two sensors: 6m
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 3245060489229 |
| Outer Carton | 10 | 3414970722423 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets