048919
Description
PIR presence sensor for KNX lighting management solution to control automatically lighting loads in corridors according to occupancy and natural light.
- PIR Lateral detection 24m, range 2 x 12m
- Switch ON and OFF automatically
- Accurate set-up on site with configuration device
- Connection by KNX red/black connector
- Surface mounted on the ceiling using accessory Cat.No 048875
- Fixes directly in a suspended ceiling with springs (supplied) or is installed in a 50 mm deep Batibox
- Constantly checking for presence and light levels, switching OFF as soon as the natural light level is sufficient
- Because a broad range of KNX devices communicate with each other, (even if they are from different manufacturer) KNX technology answers to high demands for smart home or building thanks to endless flexibility and personalisation
- Special presence sensors for long corridors
- The detector must be programmed using ETS software
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 3245060489199 |
| Outer Carton | 10 | 3414970476241 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Approvals |

Data Sheets & Others
Instruction Sheets
Approvals