You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

75003000

ZUCCHINI INSTALLATION BRACKETS BUSBAR TYPE A

Availability No Longer Available AUS
Saleable Location AUS/NZL
Base Unit Barcode 8033777079353
Item Dimensions 51.0mmW x 69.0mmH x 17.0mmD
Video youtube

Description

Zucchini is a range of lighting and power busbars and accessories which are ideal for distributing power for lighting and low power applications. The range is simple, performs well and easy to install, making it a popular choice with installers and end users alike. Busbar suspension brackets allows mounting the busbar on the ceiling and wall. They can be assembled anywhere on the busbar, or on distributing frames, while maintaining the system IP55 protection index.The Zucchini 75003000 is a Type A Busbar Hanger. It is available to hold weights of up to 60Kg

  • LB PLUS
  • HOLDING UP TO 60KG
  • TYPE A BUSBAR
  • IP55

Volumetrics

Contents
Base Unit 1

Documentation

icon Brochures
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.