75005000
Description
Zucchini is a range of lighting and power busbars and accessories which are ideal for distributing power for lighting and low power applications. The range is simple, performs well and easy to install, making it a popular choice with installers and end users alike. 16 A Tap-off plugs. Crimp contacts, made with self-extinguishing plastic, available in version with selection of phase and three phase.The Zucchini 75005000 is a 16A, Phase Selection Tap-Off Plug. It is unfused and white in colour.
- LB PLUS
- Rated current 16A
- Rated voltage 400V
- IP55
Documentation
Brochures | |
Instruction Sheets | |
Environmental Profile |