404911
Description
Legrand offers optimised distribution solutions that allows for the various switchgear and protection devices of the electrical panel for residential or commercial applications to adapt to the challenges during installation. The Single-pole fork type can supply a row or a group of DX³ / TX³ devices from the top or bottom, and can also be cut to adapt to different situations.
- Supply busbars fork type
- Phase only
- 100A max rating
- Comes fitted with End cap part no 4 049 93
- 12 modules
- Compatible with pole protection part no 4 049 88
- Compatible with End caps part no 4 049 93
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245064049115 | |||
| Inner Carton | 20 | 3414971432802 | 90.0mmW x 92.0mmH x 228.0mmD | 0.42 | |
| Outer Carton | 20 | 3414971432819 | 263.0mmW x 215.0mmH x 328.0mmD | 2.74 |
Documentation
Data Sheets & Others |

Data Sheets & Others