D810SLIMTPDP
Description
This plug in timer allows you to automate devices like lamps, seasonal lighting and portable fans to cut down on both energy use and bills. This timer is programmable on a daily cycle and can be set in 30-minute increments. It is designed to be easy to set and has an override switch for control of the outlet.
- Slimline 24 hour timer
- Up to 48 on/off switches each day
- Fits two side by side on a standard double powerpoint
- Repeats the settings each day without reprogramming. For repetitive tasks, this is the easiest way to switch on and off at the same times each and every day. The 30-minute segments give control to within 30 minutes of switching times.
- Double pole timers ensure both the live and neutral wires are disconnected, eliminating any risk of electrical shock and ensuring the connected device is fully powered off when not in use.
- 3 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001455738 | 131.0mmW x 235.0mmH x 72.5mmD | 200.0 | 260.0 |
| Inner Carton | 6 | 9321001455783 | |||
| Outer Carton | 36 | 9321001455837 | |||
| Pallet | 864 |
Documentation
Declaration of Conformity |

Declaration of Conformity