e-catalogue 2024

Description

  • Rated 32A
  • Unswitched powerpoint
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 118 x 74mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001456599
Inner Carton 10 9321001456636
Outer Carton 120 9321001456674

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.