048877
Description
- 16 Channels for control
- Wireless range: 18m approx around the interface
- Suitable for indoor use only
- IP20
- Power supply from KNX bus: 12mA
- To be mounted on wall or on cable duct for wire 05 mm max. in using fixing plate Cat. No. 091941
- No maintenance needs thanks to batteryless control units
- No need of verticac cabling
- Ability to install a control unit on any surface, including glass walls
- Recommended fixing height 2.5 meters
- Configuration through ETS tool from KNX association
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | |
| Outer Carton | 10 | 3414970544247 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets