You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

630SM01BL

HPM PIR 180° Surface Mount Movement Sensor Black

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 120.0mmW x 52.0mmH x 80.0mmD

Description

HPM movement sensor manual override. Easy surface mount installation. It will detect a person within a 12m range. Very low power consumption, you can also adjust the light and the time when light on at the back of the device. Made from a durable material, this product is ideal for for hallways, walk-in wardrobes & garages.

  • 180° Field of view
  • Energy saving - Turns on lights only when required
  • Lux Adjustment Range: 3 lux to 2000 lux
  • Detection Range / Distance: 12m max
  • Standby Power: < 1.0W
  • Lux Adjustment Range: 3 lux to 2000 lux
  • Built-in manual override function for times when you wish the light to stay on regardless of motion
  • Ideal for hallways, walk-in wardrobes & garages
  • Black UV resistant plastic
  • Horizontal adjustment 90°
  • Vertical adjustment 180°
  • Installation: surface mounting
  • 12 metre detection range
  • Built-in manual override functionality
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001463665 160.0 170.0
Outer Carton 50 9321001463702 440.0mmW x 225.0mmH x 395.0mmD 8.0 10.3

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.