You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

ED787U/32UG

Excel Life 32A Unswitched Horizontal Single Powerpoint Urban Grey

Saleable Location AUS/NZL
Item Dimensions 77.0mmW x 121.0mmH x 20.0mmD
Video youtube

Description

The Excel Life Dedicated Plate Unswitched Double Powerpoint has been designed to work hand-in-hand with a dedicated switch located nearby for easy control of your kitchen appliances such as ovens and stovetops. Its compact size ensures hassle-free installation in any setting. And with funnel-shaped terminals and super-hard deep screw heads, you can rely on fast and secure installation every time.

  • Unswitched powerpoint
  • Requires a dedicated switch located nearby for operation
  • Rated 32A, 230-240V a.c.
  • Internal safety shutters for extra safety
  • 4 Corner fixing options making it a secure installation
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001456575 140.0mmW x 190.0mmH x 20.0mmD 0.094 0.096
Inner Carton 10 9321001456612 163.0mmW x 163.0mmH x 131.0mmD 0.94 1.11
Outer Carton 120 9321001456650 499.0mmW x 333.0mmH x 262.0mmD 11.28 13.82

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.