You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

574098

Legrand Arteor Lighting Management 180° Dual-Tech 'Vacancy' Switch Sensor Magnesium

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245065740981

Description

The ARTEOR Green Switch in Magnesium finish is a dual-technology presence sensor designed for KNX systems, combining both PIR and ultrasonic detection for enhanced accuracy. Ideal for work areas, it ensures reliable presence detection and energy-efficient lighting control. The device features a manual on/off switch and supports both automatic and manual operation modes, offering flexibility and user control in dynamic environments.

  • Arteor™ - lighting control and automation BUS/SCS sensors
  • Presence sensor with 180° detection angle
  • Assembly type: wall flush mounted
  • Dual tech infrared and Ultrasound technology
  • Time Delay from 5s-59min and brightness threshold 20-1275lux
  • Dual technology (PIR and ultrasonic) ensures precise presence detection, making it ideal for workspaces where accuracy and responsiveness are essential.
  • Connection between the sensor and controller: BUS/SCS cable
  • 1 Year Warranty

Volumetrics

Contents Barcode
Outer Carton 30 3414971434257

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.