574079
Description
The ARTEOR MAGNESIUM PIR presence sensor is a smart KNX lighting management solution designed to automatically control lighting loads based on occupancy and natural light levels. It enhances energy efficiency and user comfort by ensuring lights operate only when needed. Featuring a sleek, high-quality finish in ARTEOR MAGNESIUM, it combines advanced functionality with elegant design for modern interiors.
- 180° passive infrared, range 8 m
- Switch ON and OFF automatically
- Accurate set-up on site with configuration device
- Connected directly to BUS/KNX cable (supplied with tap-off connector)
- The KNX mechanism is fully compatible with ARTEOR components, including the support frame and cover plate.
- Constantly checking for presence and light levels, switching OFF as soon as the natural light level is sufficient
- Because a broad range of KNX devices communicate with each other, (even if they are from different manufacturer) KNX technology answers to high demands for smart home or building thanks to endless flexibility and personalisation
- Ideal for installation in passage areas (e.g. corridors, entrance halls, …)
- The detector must be programmed using ETS software
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 3414970376879 |
| Outer Carton | 20 | 3414970476296 |
Documentation
Data Sheets & Others |
|
Range Guide |
|
Instruction Sheets |
|
Approvals |

Data Sheets & Others
Instruction Sheets
Approvals