You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

630R01WE

HPM PIR 360° 6m Range Recessed Auto Movement Sensor White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 120.0mmW x 52.0mmH x 80.0mmD

Description

The HPM Recessed 360° PIR Movement Sensor is an ideal choice for hallways, walk-in wardrobes, and garages. Designed to save energy, it provides efficient lighting management. Its round shape and durable materials allow it to seamlessly blend into walls or ceilings.

  • Detects motion from any angle with 360° coverage
  • Flush mount design provides seamless integration into ceilings
  • Adjustable time delay & lux level ensures activation only when necessary, enhancing control and efficiency
  • IP20 rating ensures that PIR sensors are protected against solid objects, enhancing durability and reliability in indoor environments
  • A 6-metre detection range ensures comprehensive monitoring of larger areas, enhancing security and convenience.
  • Activates solely upon detecting changes in infrared energy, thereby conserving energy and boosting efficiency.
  • Ideal for hallways, walk-in wardrobes & garages
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001456797 160.0 200.0
Outer Carton 50 9321001456834 440.0mmW x 225.0mmH x 395.0mmD 8.0 10.3

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.