HLC24S
Description
HPM HLC range of load centres is available from 12 to 36 modules, in both Flush or Surface installations, for multi-dwelling units and houses. The HLC range includes earth and neutral bars that are tested to AS/NZS 61439.3
- Earth and Neutral bars inlcuded
- Adjustable DIN rail to allow mounting box to set at different depth.
- Comply with AS/NZS 61439.3 / AS/NZS 3000
- Rated operational voltage: 415V a.c.
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001462323 |
Outer Carton | 10 | 9321001462422 |
Pallet | 160 |
Documentation
![]() |
|
![]() |