You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

LFL0415WBL

HPM FINA 20W 1900lm LED Cool White Slim Floodlight

Availability No Longer Available
Saleable Location AUS/NZL
Item Dimensions 118.0mmW x 100.0mmH x 25.0mmD

Description

This super light, super slim and super sleek LED Floodlight is ideal for the urban backyard. Its light output has been designed to highlight key areas and provide extra-security, without feeling like you're under a 'Big Brother' spotlight! The LED globe means that FINA will throw a brilliant illumination over a long period, using only a tiny amount of power. We've also made sure you can have FINA shining from your wall or ceiling to maximise your lighting design options.

  • Slimline LED floodlight
  • 15,000hours rated lifetime
  • IP65 weatherproof
  • 15W - 1490lumen
  • 110 degree light coverage
  • No sensor
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001463900 175.0mmW x 215.0mmH x 55.0mmD 264.0 300.0
Inner Carton 6 9321001463924 227.0mmW x 190.0mmH x 261.0mmD 1.6 2.0
Outer Carton 36 9321001463948 540.0mmW x 250.0mmH x 390.0mmD 11.6
Pallet 384

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.