You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

HLC12F

HLC Flush Mount 12 Module Load Centre Enclosure

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001462347
Item Dimensions 245.0mmW x 302.0mmH x 90.0mmD

Description

HPM HLC range of load centres is available from 12 to 36 modules, in both Flush or Surface installations, for multi-dwelling units and houses. The HLC range includes earth and neutral bars that are tested to AS/NZS 61439.3

  • Earth and Neutral bars inlcuded
  • Adjustable DIN rail to allow mounting box to be set at different depths
  • Rated operational voltage: 415V a.c.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 310.0mmW x 95.0mmH x 255.0mmD 875.0 1116.0
Outer Carton 10 9321001462446 520.0mmW x 520.0mmH x 320.0mmD 11.16 11.5
Pallet 160

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.