343071
Description
Linea 3000 2-Wires audio pushbutton panel. It provides the possibility of opening an electrical door lock directly connected to clamps S+ and S- (18 V 4 A impulsive, 250 mA holding current, 30 ohm max).
- White LED backlit name plate
- Protection degree IP54
- Protection against mechanical impact: IK10
- Can be configured for one-family or two-family installation
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 8005543565216 | 124.0mmW x 50.0mmH x 204.0mmD | 499.0 | |
Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 9.5 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |