You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The HPM VIVO LED Night Light is an ideal solution for adding subtle, ambient light to rooms or spaces where visibility is needed. Its sleek, square design effortlessly complements any decor, while the interchangeable cover plate allows you to customise the light to suit your taste and style. Perfect for hallways, bathrooms, or children's rooms, this night light provides a permanent, practical lighting solution.

  • Customise VIVO LED night lights by placing stickers on the window
  • Choose between 2 levels of brightness: 0.2W or 1W
  • LED - low energy consumption
  • Includes common coverplate that is interchangable with the 14 colour finishes of the Vivo range
  • Oval 84mm fixing points - making it easier to adjust when installing
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Perfect for hallways, bathrooms, or children's rooms, this night light provides a permanent, practical lighting solution.
  • Cut-out size: 56 x 96mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001466352 133mmW x 264mmH x 21mmD 99.0
Inner Carton 5 9321001467601 163mmW x 174mmH x 124mmD 0.59
Outer Carton 60 9321001468820 387mmW x 212mmH x 515mmD 8.34

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.