EV400PB3WE
Description
The HPM VIVO 350VA 3 Wire Push Button Wall Plate is the ideal solution for those seeking precise control over their room lighting. Featuring programmable dimming options, it allows you to effortlessly adjust light intensity to suit your needs. The built-in LED indicator makes it easy to locate the switch in the dark, while the soft start mode provides a smooth transition to your preferred lighting level. With its sleek, square design and interchangeable cover plate, this wall plate not only complements any decor but also lets you customise it to match your style.
- Kickstart mode suitable for modern light sources
- Suitable for all loads including LED dimmable devices*
- 3 Wire technology soft touch electronic push button
- Multi-way dimming option (Slave Dimmer Cat No. EM800SLAVE series)
- Programmable LED indicator
- Oval 84mm fixing points - make it easier to straighten-up products at the last minute
- Programmable Soft Start mode, Max/Min light levels
- Dimming level memory function
- Short circuit and overload protection
- Program parameters stored in a non-volatile memory
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Cut-out size: 56 x 96mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001465751 | 85.2 | ||
| Inner Carton | 5 | 9321001467007 | 174.0mmW x 124.0mmH x 163.0mmD | 0.53 | |
| Outer Carton | 60 | 9321001468240 | 272.0mmW x 515.0mmH x 387.0mmD | 7.51 |
Documentation
Data Sheets & Others |
|
Brochures |

Data Sheets & Others