EV770/1CXWE
Description
The HPM Vivo Coaxial Plate allows seamless connection of your free-to-air TV to your antenna. Designed with 84mm oval fixing points, it ensures easy alignment and adjustment during installation. The plate features an interchangeable cover, giving you the flexibility to customise its look with a variety of colours to match your home decor or simply use the cover plate included. Combining functionality and style, it’s the perfect addition to any modern space.
- 1 Gang Plate TV Coaxial
- Sleek & Square design
- Includes common coverplate that is interchangable with the 14 colour finishes of the Vivo range
- Oval 84mm fixing points - making it easier to adjust when installing
- Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Cut-out size: 56 x 96mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001465812 | 89.8 | ||
| Inner Carton | 10 | 9321001467069 | 174.0mmW x 124.0mmH x 163.0mmD | 1.0 | |
| Outer Carton | 120 | 9321001468301 | 272.0mmW x 515.0mmH x 387.0mmD | 13.18 |
Documentation
Brochures |

Brochures