346040
Description
2 wire audio system power supply 110 – 240 Vac 50 – 60 Hz. On the output it supplies 26 Vdc rated low voltage, and a maximum rated current of 600 mA.
- Electronically protected against overload and short circuit by means of an intergrated fuse
- SELV double insulation safety device
- Operating temperature 5 - 45°C
- Installation must be in accordance with the regulations of the country of use
Volumetrics
| Contents | |
|---|---|
| Base Unit | 1 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Environmental Profile |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Environmental Profile