You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EV770/1CXGR

HPM VIVO Coaxial TV Outlet 1 Gang Dark Grey

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001465850
Item Dimensions 118.0mmW x 85.0mmH x 10.0mmD

Description

The HPM Vivo Coaxial Plate allows seamless connection of your free-to-air TV to your antenna. Designed with 84mm oval fixing points, it ensures easy alignment and adjustment during installation. The plate features an interchangeable cover, giving you the flexibility to customise its look with a variety of colours to match your home decor or simply use the cover plate included. Combining functionality and style, it’s the perfect addition to any modern space.

  • 1 Gang Plate TV Coaxial
  • Sleek & Square design
  • Includes common coverplate that is interchangable with the 14 colour finishes of the Vivo range
  • Oval 84mm fixing points - making it easier to adjust when installing
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Cut-out size: 56 x 96mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 89.8
Inner Carton 10 9321001467106 174.0mmW x 124.0mmH x 163.0mmD 1.0
Outer Carton 120 9321001468349 272.0mmW x 515.0mmH x 387.0mmD 13.18

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.