Tranformers, Buzzers and Bells
-
413091
Bell Transformer - 8VA - 1A - 12/8V - 2 Modules
-
44231
Single-phase Control and Signalling Transformer - Primary 230-400 V / Secondary 24-48 V - 40 VA - Supplied with 2 Coupling Strips - Screw Connection
-
44232
Single-phase Control and Signalling Transformer - Primary 230-400 V / Secondary 24-48 V - 63 VA - Supplied with 2 Coupling Strips - Screw Connection
-
44233
Single-phase Control and Signalling Transformer - Primary 230-400 V / Secondary 24-48 V - 100 VA - Supplied with 2 Coupling Strips - Screw Sonnection
-
44235
Single-phase Control and Signalling Transformer - Primary 230-400 V / Secondary 24-48 V - 250 VA - Supplied with 2 Coupling Strips - Screw Connection
-
44266
Control and Signal. Transformer - 1 Phase - Prim 230/400 v Sec 115/230 V - 400 VA-Screw